4.4.3.6.1.5 RSIFG – RSSI High IF Amplifier Gain
| Name: | RSIFG |
| Offset: | 0x15C |
| Reset: | 0x00 |
IF amplifier gain value for RSSI compensation. This register is loaded by firmware with EEPROM values from the factorylocked configuration.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSIFG[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |