3.2.2.9 Debug Initialization
For debugging purposes, internal signals can be mapped to digital I/O pins. The firmware initializes the debug configuration according to the settings in the EEPROM variable eepDebug. This debugging feature must only be used in cooperation with the Microchip application support team; therefore, the variable must be set to “0x00” in standard applications. See sEEPromDebug eepDebug from Related Links.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x0262 | DBGSW | DBGSE | CPBF | CPBFOS[1:0] | DBGGS[3:0] | ||||