3.2.2.17 Calibration at System Start
The following calibration routines can be enabled during the system start:
- Temperature measurement
- SRC calibration
- FRC calibration
The configuration for the calibration at the system start is stored in the EEPROM variable eepConfValid.confInitFlags. See sEEPromConfigValid eepConfValid from Related Links.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x0008 | confInitFlags | AntTune | TempMeas | SRC | FRC | — | — | — | — |