3.2.2.18 System Ready Event Setting
After the initialization of the ATA8210/15 is complete, the SYS_RDY event is raised in the event byte system and the PWRON/NPWRONx events are raised in the event byte power. These events are signaled on the external EVENT pin, PB6, if configured in the EEPROM variables eepEventConf.sysEventConf and eepEventConf.pinEventConf. See sEEPromEventConfig eepEventConf from Related Links.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x0094 | pinEventConf | PWRON | — | NPWRON6 | NPWRON5 | NPWRON4 | NPWRON3 | NPWRON2 | NPWRON1 |
| 0x0095 | sysEventConf | SYS_ERR | — | SYS_RDY | AVCCLOW | LOWBATT | RX_ACTIVE_EN | RX_ACTIVE_POL | IRQ_POL |