3.2.2.8 Event Handling
The firmware initializes the polarity of the EVENT pin and the RX active configuration (enabling and polarity) according to the settings in the EEPROM variable, eepEventConf. See sEEPromEventConfig eepEventConf from Related Links.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x0095 | sysEventConf | SYS_ERR | — | SYS_RDY | AVCCLOW | LOWBATT | RX_ACTIVE_EN | RX_ACTIVE_POL | IRQ_POL |