3.2.2.3 Initial I/O Port Configuration
The initial start-up configuration of PORTB and PORTC is done according to the EEPROM settings. See the following:
- Definition of the data direction of each digital I/O pin (input/output)
- Definition of the output value (high/low) if a pin is defined as output
- Enabling/disabling of a pull-up resistor if a pin is defined as input
- Enabling/disabling of the high/low side drivers on PB7 and the high side driver on PB4
- Pin change interrupt configuration
The initial port settings are configured in the EEPROM variables eepio.confDDRB, eepio.confDDRC, eepio.confMCUCR, eepio.confPCICR, eepio.confPCMSK0, eepio.confPCMSK1, eepio.confPORTB and eepio.confPORTC. See sEEPromIOConfig eepio from Related Links.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x000D | confDDRB | DDRB[7:0] | |||||||
| 0x000E | confDDRC | DDRC[7:0] | |||||||
| 0x000F | confMCUCR | PB7HS | PB7LS | PB4HS | PUD | ENPS | SPIIO | IVSEL | ÎVCE |
| 0x0010 | confPCICR | — | — | — | — | — | — | PCIE[1:0] | |
| 0x0011 | confPCMSK0 | PCMSK0[7:0] | |||||||
| 0x0012 | confPCMSK1 | PCMSK1[7:0] | |||||||
| 0x0013 | confPORTB | PORTB[7:0] | |||||||
| 0x0014 | confPORTC | PORTC[7:0] | |||||||
The initial I/O port configuration is automatically overwritten by the firmware if certain modes and functions are selected. For more details on the description of the I/O ports hardware IP, see I/O Ports from Related Links.