3.2.2.16 IDLEMode Setting
The clock source in IDLEMode after the system initialization is defined by the EEPROM variable
eepTrxConf.sysStartConfig.IDLEModeSelector. It can either be the FRC, if the bit is set
to ‘0’, or the XTO, if the bit is set to ‘1’. If the
system starts up with a Receive mode, the IDLEModeSelector bit defines the clock source
for the IDLEMode after finishing this Receive mode. See sEEPromTrxConfig
eepTrxConf from Related Links.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x0019 | sysStartConfig | RF_CAL | — | VCO_TUNE | IDLEModeSelector | — | TMDEN | OPM[1..0] | |