4.9.1 AVR Controller Sub-System Overview
The AVR controller sub-system consists of the AVR CPU core, its program memory and a data bus with data memory and peripheral blocks attached. The receive path also has its user interfaces connected to the data bus. The following figure illustrates a block diagram of the ATA8210/15.