3.11.15 sEEPromServiceChannelSwitchConfig eepServiceChannelSwitchConfig
The sEEPromServiceChannelSwitchConfig eepServiceChannelSwitchConfig variable contains the register settings for the channel switch control. Please contact your Microchip support team before using this feature.
|
Address |
Name |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
|
0x0267 |
eepService ChannelSwitchConfig[0] |
Channel Switch Mask of EEPROM Service 0 | |||||||
|
0x0268 |
eepService ChannelSwitchConfig[0] |
Channel Switch Configuration of EEPROM Service 0 | |||||||
|
0x0269 |
eepService ChannelSwitchConfig[1] |
Channel Switch Mask of EEPROM Service 1 | |||||||
|
0x026A |
eepService ChannelSwitchConfig[1] |
Channel Switch Configuration of EEPROM Service 1 | |||||||
|
0x026B |
eepService ChannelSwitchConfig[2] |
Channel Switch Mask of EEPROM Service 2 | |||||||
|
0x026C |
eepService ChannelSwitchConfig[2] |
Channel Switch Configuration of EEPROM Service 2 | |||||||