3.11.2 sEEPromConfigValid eepConfValid
The sEEPromConfigValid eepConfValid variable contains the configuration settings for the system initialization.
confInitFlags
The configuration initialization flags enable and disable available initialization functions at the system start.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x0008 | confInitFlags | — | TempMeas | SRC | FRC | — | — | — | — |
Bit 7: Reserved Bit
These bits are reserved for future use and must be set to ‘0’.
Bit 6: TempMeas – Temperature Measurement at System Start
0 = Temperature measurement disabled at system start
1 = Temperature measurement enabled at system start
Bit 5: SRC – SRC Calibration at System Start
0 = Polling cycle calibration disabled at system start
1 = Polling cycle calibration enabled at system start
Bit 4: FRC – FRC Calibration at System Start
0 = FRC calibration disabled at system start
1 = FRC calibration enabled at system start
Bits 3..0: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
confVal
The configuration valid setting indicates whether the EEPROM settings are valid or not.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x0009 | confVal | — | — | — | — | — | — | NVAL[1:0] | |
Bits 7..2: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bits 1..0: NVAL[1:0] – Valid EEPROM Configuration
NVAL1 | NVAL0 | Function |
|---|---|---|
| X | The EEPROM configuration is not valid. The whole EEPROM has to be configured via the SPI interface with the application-specific settings. |
|
| The EEPROM configuration is valid. The receiver operates with the current settings in the EEPROM. |
|
| The EEPROM configuration is not valid. The whole EEPROM has to be configured via the SPI interface with the application-specific settings. |
confVMCSR
The confVMCSR setting is a copy of the voltage monitor control and status register (VMCSR) used for the voltage monitor configuration. For more details on the functional description, see Power Supply Settings from Related Links. For more details on the hardware description, see Power Management from Related Links.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x000A | confVMCSR | — | — | VMF | VMIM | VMLS[3:0] | |||
Bits 7..6: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bit 5: VMF – Voltage Monitor Flag
Bit 4: VMIM – Voltage Monitor Interrupt Mask
Bits 3..0: VMLS – Voltage Monitor Level Select
funcPtr
The funcPtr points to a routine executed while the system initialization is in progress (MSB
first). The customer can assign an address for the function pointer to execute an
additional system initialization code. If the setting is set to ‘0’, no
additional initialization is done. For more details on the functional description, see
Function Pointer Execution from Related Links.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x000B | funcPtr[0] | pFunc[7:0] | |||||||
| 0x000C | funcPtr[1] | pFunc[15:8] | |||||||