3.11.14 sEEPromDebouncing eepDebounce
The sEEPromDebouncing eepDebounce variable contains the register setting for debouncing.
DBCR
The DBCR variable is a copy of the Debounce Control Register (DBCR) and contains the control settings of the port debouncing. For more details on the functional description, see Port Debounce Initialization from Related Links. For more details on the hardware description, see I/O Ports from Related Links.
Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0263 | DBCR | — | — | — | — | — | DBTMS | DBCS | DBMD |
Bits 7..3: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bit 2: DBTMS – Debounce Timer Mask Select
Bit 1: DBCS – Debounce Clock Select
Bit 0: DBMD – Debounce Mode
DBTC
The DBTC variable is a copy of the Debounce Timer Compare Register (DBTC) and contains the control settings of the debounce timer. For more details on the functional description, see Port Debounce Initialization from Related Links. For more details on the hardware description, see I/O Ports from Related Links.
Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0264 | DBTC | DBTC[7:0] | |||||||
Bits 7..0: DBTC[7:0] – Debounce Timer Compare
DBENB, DBENC
The DBENB/C variables are a copy of the Debounce Enable registers for PORTB/C (DBENB/C) and contain the debouncing enable configuration of PORTB and PORTC. For more details on the functional description, see Port Debounce Initialization from Related Links. For more details on the hardware description, see I/O Ports from Related Links.
Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0265 | DBENB | DBENB[7:0] | |||||||
0x0266 | DBENC | DBENC[7:0] | |||||||
Bits 7..0: DBENB[7:0] – Debounce Enable PORTB
Bits 7..0: DBENC[7:0] – Debounce Enable PORTC