3.11.9 sEEPromSleepMode eepSleepMode
The sEEPromSleepMode eepSleepMode variable contains the configuration for the sleep mode behavior. For more details on the functional description, see AVR Sleep Mode Configuration from Related Links. For more details on the hardware description, see Sleep Modes and Active Power Reduction from Related Links.
sleepModeConf
The sleepModeConf setting contains the sleep mode configuration.
Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0097 | sleepModeConf | SLEEP_ENA | — | — | — | SM[2:0] | — | ||
Bit 7: SLEEP_ENA – Firmware Sleep Mode Enable Flag
0 = Sleep mode disabled
1 = Sleep mode enabled
Bits 6..4: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bits 3..1: SM[2:0] – Sleep Mode
0 = Idle
1 = Extended power-save
2 = Power-down
3 = Power-save
Bit 0: Reserved Bits
This bit is reserved for future use and must be set to ‘0’.