3.11.6 sEEPromIDctrl eepID
The sEEPromIDctrl eepID variable contains the settings for the ID check. 18 IDs with up to 4 bytes together with a config variable and a global enable variable can be stored in this structure. For more details about the functional description and hardware description, see ID Check from Related Links.
Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0036 | idEna | — | — | — | ID[4:0] | ||||
0x0037 | data[0][0] | data0_byte0[7:0] | |||||||
0x0038 | data[0][1] | data0_byte1[7:0] | |||||||
0x0039 | data[0][2] | data0_byte2[7:0] | |||||||
0x003A | data[0][3] | data0_byte3[7:0] | |||||||
0x003B | config[0] | IDCE | — | — | — | IDBO[1:0] | IDL[1:0] | ||
| — | — | — | |||||||
0x008C | data[17][0] | data17_byte0[7:0] | |||||||
0x008D | data[17][1] | data17_byte1[7:0] | |||||||
0x008E | data[17][2] | data17_byte2[7:0] | |||||||
0x008F | data[17][3] | data17_byte3[7:0] | |||||||
0x0090 | config[17] | IDCE | — | — | — | IDBO[1:0] | IDL[1:0] | ||
idEna
The idEna variable is used to activate the ID check and define the number of active IDs.
Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0036 | idEna | — | — | — | ID[4:0] | ||||
Bits 7..5: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bits 4..0: ID[4:0] – Number of Enabled IDs
ID[4] | ID[3] | ID[2] | ID[1] | ID[0] | Description |
|---|---|---|---|---|---|
|
|
|
|
| ID check function disabled |
|
|
|
|
| ID check function enabled for ID 0 (all other IDs are disabled) |
|
|
|
|
| ID check function enabled for ID 0 to 1 (all other IDs are disabled) |
|
|
|
|
| ID check function enabled for ID 0 to 2 (all other IDs are disabled) |
— | — | — | — | — | — |
|
|
|
|
| ID check function enabled for ID 0 to 17 |
|
|
|
|
| Not applicable |
| — | — | — | — | — | — |
|
|
|
|
| Not applicable |
data
The data variables store the IDs themselves with a length of 1, 2, 3 or 4 bytes. The IDs are stored MSB first, starting with the data[x][0] variable (x = 0..17). Each ID can have a unique length.
Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|
data[x][0] | data0_byte0[7:0] | |||||||
data[x][1] | data0_byte1[7:0] | |||||||
data[x][2] | data0_byte2[7:0] | |||||||
data[x][3] | data0_byte3[7:0] | |||||||
config
The config variable contains the configuration data of the corresponding ID.
Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|
config[x] | IDCE | — | — | — | IDBO[1:0] | IDL[1:0] | ||
Bit 7: IDCE – ID Check Execute
This bit must be set to ‘1’. If set to ‘0’, the hardware correlator omits the corresponding ID.
Bits 6..4: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bits 3..2: IDBO[1:0] – ID Byte Offset
IDBO[1] | IDBO[0] | Description |
|---|---|---|
|
| ID check starts with 1st byte in telegram payload |
|
| ID check starts with 2nd byte in telegram payload |
|
| ID check starts with 3rd byte in telegram payload |
|
| ID check starts with 4th byte in telegram payload |
Bits 1..0:IDL[1:0] – ID Length
IDL[1] | IDL[0] | Description |
|---|---|---|
|
| ID length is 1 byte, data_byte0 is used only |
|
| ID length is 2 bytes, data_byte0 and data_byte1 are used only |
|
| ID length is 3 bytes, data_byte0 and data_byte2 are used only |
|
| ID length is 4 bytes, data_byte0 and data_byte3 are used |