1.1 Design Requirements

The following table lists the resources required to run the demo.

Table 1-1. Design Requirements
RequirementVersion
Operating System64-bit Windows® 10 and 11
Hardware
PolarFire® Evaluation Kit (MPF300TS-EVAL-KIT)Rev D or later
2 SMA-to-SMA cables with 10 Gbps support (not provided with the kit)—
Oscilloscope—
Software
FlashPro ExpressSee the readme.txt file provided in the design files for the software versions used with this reference design.
Libero® System-on-Chip (SoC)
Important: Libero® SmartDesign and configuration screen shots shown in this guide are for illustration purpose only. Open the Libero design to see the latest updates.