1.5 Simulating the Design
(Ask a Question)For simulation, perform the following the steps:
- Open Libero Soc design built through the tcl scripts.
- To run the simulation, go to
Stimulus Hierarchy, right click on the
DRI_top_tbfile and select Set as active stimulus. - In the Design Flow tab, double click Simulate under Verify Pre-Synthesized Design to simulate the design.