1.3 Demo Design
(Ask a Question)The following steps describe the data flow in the demo design:
- OSC_160 MHz provides 160 MHz clock source to PF_CCC_50 block and CCC block.
- The PF_CCC_50 block provides 50 MHz clock for the fabric.
- The 50 MHz fabric clock drives Reset-Synchronizer, CoreABC, and PF_DRI modules.
- The transceiver (PF_XVCR) block instantiates the transceiver in 8b10b mode. This block receives clock from the REF_CLK signal of PF_XCVR_REF_CLK_0. The PF_TX_PLL_0 block also derives its reference clock from REF_CLK of PF_XCVR_REF_CLK_0.
- The TX and RX lanes of the transceiver are externally looped back using SMA cables.
- After CoreABC instruction is executed, the RX_VAL and RX_READY outputs must be monitored for link status.
- The Rate_Status block indicates the rate at which the transceiver and the Dynamic CCC are configured.