3.1.4 mcAppI_AdcCalibrationIsr
C
/* Motor Control application calibration */
void mcAppI_AdcCalibrationIsr( uint32_t status, uintptr_t context );
Summary
Motor phase current offset calibration ISR.
Description
This function is intended to be called during the motor phase current offset measurement time. When the ADC end-of-conversion interrupt is triggered, this function will execute to handle the event by sampling the phase current for a user-defined number of samples and calculating the phase current offset.
Precondition
The function to be called must be set using mcHalI_AdcCallbackRegister().
Parameters
| Param | Description |
|---|---|
| status | Interrupt status. |
| context | Allows the caller to provide a context value (usually a pointer to the callers context for multi-instance clients) |
Returns
None
Example
void mcAppI_AdcCalibrationIsr( uint32_t status, uintptr_t context )
{
}
mcHalI_AdcCallbackRegister( (ADC_CALLBACK)mcAppI_AdcCalibrationIsr, (uintptr_t)dummyForMisra );
Remarks
None.