3.1.8 mcAppI_NonISRTasks
C
/* Non-ISR tasks execution */
void mcAppI_NonISRTasks( void )
Summary
Executes non-interrupt service routine tasks
Description
This function executes motor control non-interrupt tasks at a 1-millisecond interval.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| void | None |
Returns
None
Example
mcAppI_NonISRTasks();
Remarks
None.