3.1.5 mcAppI_1msTasksHandler
C
/*1 ms tasks handler */
void mcAppI_1msTasksHandler( void )
Summary
Manages tasks to be executed every 1 millisecond.
Description
This function executes motor control slow loop tasks at a 1-millisecond interval.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| void | None |
Returns
None
Example
mcAppI_1msTasksHandler();
Remarks
None.