3.1.6 mcAppI_DirectionReverse
C
/* Direction reverse button scan */
void mcAppI_DirectionReverse( void )
Summary
Reverses motor direction in response to button input
Description
This function scans the direction change button and changes the motor direction accordingly based on the input.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| void | None |
Returns
None
Example
mcAppI_DirectionReverse();
Remarks
None.