3.1.1 mcAppI_ApplicationInit
C
/* Motor Control Application initialization */
void mcAppI_ApplicationInit( void )
Summary
Initialize the Motor Control Application
Description
This function initializes the motor control parameters, Field-Oriented Control (FOC) functionalities, and registers callback functions for the dependent peripherals as configured by the user through Harmony QSpin.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| void | None |
Returns
None
Example
mcAppI_ApplicationInit();
Remarks
None.