3.1.2 mcAppI_ApplicationReset
C
/* Application reset */
void mcAppI_ApplicationReset( void )
Summary
Resets the Motor Control Application
Description
This function resets the motor control software modules and initializes the control loop parameters to their initial values.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| void | None |
Returns
None
Example
mcAppI_ApplicationReset();
Remarks
None.