22.8.4 CLCnSEL0
Name: | CLCnSEL0 |
Offset: | 0x0D8 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
D1S[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – D1S[7:0] CLCn Data1 Input Selection
DyS | Input Source | DyS (cont.) | Input Source (cont.) | DyS (cont.) | Input Source (cont.) |
---|---|---|---|---|---|
[0] 0000 0000 | CLCIN0PPS | [32] 0010 0000 | CCP2 | [64] 0100 0000 | SPI1_SDO |
[1] 0000 0001 | CLCIN1PPS | [33] 0010 0001 | CCP3 | [65] 0100 0001 | SPI1_SCK |
[2] 0000 0010 | CLCIN2PPS | [34] 0010 0010 | PWM1S1P1_OUT | [66] 0100 0010 | SPI1_SS |
[3] 0000 0011 | CLCIN3PPS | [35] 0010 0011 | PWM1S1P2_OUT | [67] 0100 0011 | SPI2_SDO |
[4] 0000 0100 | CLCIN4PPS | [36] 0010 0100 | PWM2S1P1_OUT | [68] 0100 0100 | SPI2_SCK |
[5] 0000 0101 | CLCIN5PPS | [37] 0010 0101 | PWM2S1P2_OUT | [69] 0100 0101 | SPI2_SS |
[6] 0000 0110 | CLCIN6PPS | [38] 0010 0110 | PWM3S1P1_OUT | [70] 0100 0110 | I2C_SCL |
[7] 0000 0111 | CLCIN7PPS | [39] 0010 0111 | PWM3S1P2_OUT | [71] 0100 0111 | I2C_SDA |
[8] 0000 1000 | FOSC | [40] 0010 1000 | PWM4S1P1_OUT | [72] 0100 1000 | CWG1A |
[9] 0000 1001 | HFINTOSC(1) | [41] 0010 1001 | PWM4S1P2_OUT | [73] 0100 1001 | CWG1B |
[10] 0000 1010 | LFINTOSC(1) | [42] 0010 1010 | NCO1 | [74] 0100 1010 | CWG2A |
[11] 0000 1011 | MFINTOSC(1) | [43] 0010 1011 | NCO2 | [75] 0100 1011 | CWG2B |
[12] 0000 1100 | MFINTOSC (32 kHz)(1) | [44] 0010 1100 | NCO3 | [76] 0100 1100 | CWG3A |
[13] 0000 1101 | SFINTOSC (1 MHz)(1) | [45] 0010 1101 | CMP1_OUT | [77] 0100 1101 | CWG3B |
[14] 0000 1110 | SOSC(1) | [46] 0010 1110 | CMP2_OUT | ... | — |
[15] 0000 1111 | EXTOSC(1) | [47] 0010 1111 | ZCD | ... | — |
[16] 0001 0000 | ADCRC(1) | [48] 0011 0000 | IOC | ... | — |
[17] 0001 0001 | CLKR | [49] 0011 0001 | DSM1 | ... | — |
[18] 0001 0010 | TMR0 | [50] 0011 0010 | HLVD_OUT | ... | — |
[19] 0001 0011 | TMR1 | [51] 0011 0011 | CLC1 | ... | — |
[20] 0001 0100 | TMR2 | [52] 0011 0100 | CLC2 | ... | — |
[21] 0001 0101 | TMR3 | [53] 0011 0101 | CLC3 | ... | — |
[22] 0001 0110 | TMR4 | [54] 0011 0110 | CLC4 | ... | — |
[23] 0001 0111 | TMR5 | [55] 0011 0111 | CLC5 | ... | — |
[24] 0001 1000 | TMR6 | [56] 0011 1000 | CLC6 | ... | — |
[25] 0001 1001 | TU16A | [57] 0011 1001 | CLC7 | ... | — |
[26] 0001 1010 | TU16B | [58] 0011 1010 | CLC8 | ... | — |
[27] 0001 1011 | — | [59] 0011 1011 | U1TX | ... | — |
[28] 0001 1100 | — | [60] 0011 1100 | U2TX | ... | — |
[29] 0001 1101 | — | [61] 0011 1101 | U3TX | ... | — |
[30] 0001 1110 | SMT1 | [62] 0011 1110 | U4TX | ... | — |
[31] 0001 1111 | CCP1 | [63] 0011 1111 | U5TX | [127] 0111 1111 | — |
Note:
|
Reset States: |
|