22.8.9 CLCnGLS1
| Name: | CLCnGLS1 |
| Offset: | 0x0DD |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| G2D4T | G2D4N | G2D3T | G2D3N | G2D2T | G2D2N | G2D1T | G2D1N | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
Bits 1, 3, 5, 7 – G2DyT dyT: Gate2 Data ‘y’ True (noninverted)
| Reset States: |
|
| Value | Description |
|---|---|
| 1 | dyT is gated into g2 |
| 0 | dyT is not gated into g2 |
Bits 0, 2, 4, 6 – G2DyN dyN: Gate2 Data ‘y’ Negated (inverted)
| Reset States: |
|
| Value | Description |
|---|---|
| 1 | dyN is gated into g2 |
| 0 | dyN is not gated into g2 |