0x0 | - | 0x4C | - |
0x1 | HLVD (High/Low-Voltage Detect) | 0x4D | CLC4 |
0x2 | OSF (Oscillator Fail) | 0x4E | PWM4RINT |
0x3 | CSW (Clock Switching) | 0x4F | PWM4GINT |
0x4 | TU16A | 0x50 | INT2 |
0x5 | CLC1 (Configurable Logic Cell) | 0x51 | CLC5 |
0x6 | CAN (CAN Error) | 0x52 | CWG2 (Complementary Waveform Generator) |
0x7 | IOC (Interrupt On Change) | 0x53 | NCO2 |
0x8 | INT0 | 0x54 | DMA3SCNT |
0x9 | ZCD (Zero-Cross Detection) | 0x55 | DMA3DCNT |
0xA | AD (ADC Conversion Complete) | 0x56 | DMA3OR |
0xB | ACT (Active Clock Tuning) | 0x57 | DMA3A |
0xC | CM1 (Comparator) | 0x58 | CCP3 |
0xD | SMT1 (Signal Measurement Timer) | 0x59 | CLC6 |
0xE | SMT1PRA | 0x5A | CWG3 |
0xF | SMT1PWA | 0x5B | TMR4 |
0x10 | ADCH0 | 0x5C | DMA4SCNT |
0x11 | ADCH1 | 0x5D | DMA4DCNT |
0x12 | ADCH2 | 0x5E | DMA4OR |
0x13 | ADCH3 | 0x5F | DMA4A |
0x14 | DMA1SCNT (Direct Memory Access) | 0x60 | U4RX |
0x15 | DMA1DCNT | 0x61 | U4TX |
0x16 | DMA1OR | 0x62 | U4E |
0x17 | DMA1A | 0x63 | U4 |
0x18 | SPI1RX (Serial Peripheral Interface) | 0x64 | DMA5SCNT |
0x19 | SPI1TX | 0x65 | DMA5DCNT |
0x1A | SPI1 | 0x66 | DMA5OR |
0x1B | TMR2 | 0x67 | DMA5A |
0x1C | TMR1 | 0x68 | U5RX |
0x1D | TMR1G | 0x69 | U5TX |
0x1E | CCP1 (Capture/Compare/PWM) | 0x6A | U5E |
0x1F | TMR0 | 0x6B | U5 |
0x20 | U1RX | 0x6C | DMA6SCNT |
0x21 | U1TX | 0x6D | DMA6DCNT |
0x22 | U1E | 0x6E | DMA6OR |
0x23 | U1 | 0x6F | DMA6A |
0x24 | CANRX | 0x70 | - |
0x25 | CANTX | 0x71 | CLC7 |
0x26 | PWM1RINT | 0x72 | CM2 |
0x27 | PWM1GINT | 0x73 | NCO3 |
0x28 | SPI2RX | 0x74 | DMA7SCNT |
0x29 | SPI2TX | 0x75 | DMA7DCNT |
0x2A | SPI2 | 0x76 | DMA7OR |
0x2B | TU16B | 0x77 | DMA7ABRT |
0x2C | TMR3 | 0x78 | NVM |
0x2D | TMR3G | 0x79 | CLC8 |
0x2E | PWM2RINT | 0x7A | CRC (Cyclic Redundancy Check) |
0x2F | PWM2GINT | 0x7B | TMR6 |
0x30 | INT1 | 0x7C | DMA8SCNT |
0x31 | CLC2 | 0x7D | DMA8DCNT |
0x32 | CWG1 (Complementary Waveform Generator) | 0x7E | DMA8OR |
0x33 | NCO1 (Numerically Controlled Oscillator) | 0x7F | DMA8ABRT |
0x34 | DMA2SCNT | 0x80 | TU16APR |
0x35 | DMA2DCNT | 0x81 | TU16ACAPT |
0x36 | DMA2OR | 0x82 | TU16AZERO |
0x37 | DMA2A | 0x83 | TU16BPR |
0x38 | I2C1RX | 0x84 | TU16BCAPT |
0x39 | I2C1TX | 0x85 | TU16BZERO |
0x3A | I2C1 | 0x86 | - |
0x3B | I2C1E | 0x87 | - |
0x3C | - | 0x88 | - |
0x3D | CLC3 | 0x89 | - |
0x3E | PWM3RINT | 0x8A | - |
0x3F | PWM3GINT | 0x8B | - |
0x40 | U2RX | 0x8C | - |
0x41 | U2TX | 0x8D | - |
0x42 | U2E | 0x8E | - |
0x43 | U2 | 0x8F | - |
0x44 | TMR5 | 0x90 | PWM1.S1P1 (PWM1 Parameter 1 of Slice 1) |
0x45 | TMR5G | 0x91 | PWM1.S1P2
(PWM1 Parameter 2 of Slice 1) |
0x46 | CCP2 | 0x92 | PWM2S1P1 |
0x47 | SCAN | 0x93 | PWM2S1P2 |
0x48 | U3RX | 0x94 | PWM3S1P1 |
0x49 | U3TX | 0x95 | PWM3S1P2 |
0x4A | U3E | 0x96 | PWM4S1P1 |
0x4B | U3 | 0x97 | PWM4S1P2 |