50.2 Standard Operating Conditions
The standard operating conditions for any device are defined as: 
- Operating Voltage:
 - VDDMIN ≤ VDD ≤ VDDMAX
 - Operating Temperature:
 - TA_MIN ≤ TA ≤ TA_MAX
 
| Parameter | Ratings | |
|---|---|---|
| VDD — Operating Supply Voltage(1) | VDDMIN | +1.8V | 
| VDDMAX | +5.5V | |
| TA — Operating Ambient Temperature Range | ||
| Industrial Temperature | TA_MIN | -40°C | 
| TA_MAX | +85°C | |
| Extended Temperature | TA_MIN | -40°C | 
| TA_MAX | +125°C | |
Note: 
            
      - See the Parameter Supply Voltage in the “DC Characteristics” chapter for more details.
 
Note: 
         
- The shaded region indicates the permissible combinations of voltage and frequency.
 - Refer to the “External Clock/Oscillator Timing Requirements” table in the “AC Characteristics” section for each Oscillator mode’s supported frequencies.