13.13.11 SCANTRIG
Note:
SCAN Trigger Selection Register- The number of implemented bits varies by device.
Name: | SCANTRIG |
Offset: | 0x361 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TSEL[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – TSEL[4:0] Scanner Data Trigger Input Selection
TSEL Value | Trigger Input Sources |
---|---|
11111-10110 | — |
10110 | CLC8_OUT |
10101 | CLC7_OUT |
10100 | CLC6_OUT |
10011 | CLC5_OUT |
10010 | CLC4_OUT |
10001 | CLC3_OUT |
10000 | CLC2_OUT |
01111 | CLC1_OUT |
01110 | SMT1_OUT |
01101 | Reserved |
01100 | Reserved |
01011 | Reserved |
01010 | TU16B_OUT |
01001 | TU16A_OUT |
01000 | TMR6_Postscaler_OUT |
00111 | TMR5_OUT |
00110 | TMR4_Postscaler_OUT |
00101 | TMR3_OUT |
00100 | TMR2_Postscaler_OUT |
00011 | TMR1_OUT |
00010 | TMR0_OUT |
00001 | CLCKREF_OUT |
00000 | LFINTOSC(1) |