38.11 Interrupts
Interrupts can be classified into multiple layers. Lower layer interrupts
            propagate to higher layers by multiplexing them into single interrupts. Figure 38-44 illustrates the layers of interrupts.
        - FIFO Individual Interrupts
 - FIFO Combined Interrupts
 - Main Interrupts
 
These interrupts are then funneled into three separate module interrupts:
        - Receive Interrupt
 - Transmit Interrupt
 - Information Interrupt
 
All module interrupts are persistent, meaning the condition that caused the interrupt must be cleared within the module for the interrupt request to be removed.