38.2 Modes of Operation
The CAN Protocol Module has seven modes of operation:
- Configuration mode
- Normal CAN 2.0 mode
- Disable mode
- Listen Only mode
- Restricted Operation mode
- Internal Loopback mode
- External Loopback mode
The modes of operations can be grouped into four main groups: Configuration, Normal, Sleep and Debug (see Figure 38-2).