50.4.6 MVIO VDDIOx Low-Voltage Detect Characteristics

Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ.Max.UnitsConditions
MV01*VDETMVIO Low-Voltage Detect Threshold Selection———V

MVIO Low-Voltage Detect Disabled when LVD = 'b0000

MV01A*—1.70—VLVD = 'b0001
MV01B*—2.20—VLVD = 'b0010
MV01C*—2.40—VLVD = 'b0011
MV01D*—2.45—VLVD = 'b0100
MV01E*—2.65—VLVD = 'b0101
MV01F*—2.70—VLVD = 'b0110
MV01G*—2.85—VLVD = 'b0111
MV01H*—2.90—VLVD = 'b1000
MV01I*—3.15—VLVD = 'b1001
MV01J*—3.20—VLVD = 'b1010
MV01K*—3.70—VLVD = 'b1011
MV01L*—3.90—VLVD = 'b1100
MV01M*—4.40—VLVD = 'b1101
MV01N*—4.75—VLVD = 'b1110
MV01O*—4.80—VLVD = 'b1111
MV02VDDIOx_HYSMVIO LVD Circuitry Hysteresis—60.0—mVHYS = 0

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.