50.4.16 Capture/Compare/PWM Requirements (CCP)

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CC01*TCCLCCPx Input Low Time0.5*TCY+20——nsNo Pre-scaler
CC01A*20.0——nsWith Pre-scaler
CC02*TCCHCCPx Input High Time0.5*TCY+20——nsNo Pre-scaler
CC02A*20.0——nsWith Pre-scaler
CC03*TCCPCCPx Input Period(3*TCY+40)/N——nsN = Pre-scale value

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Figure 50-12. Capture/Compare/PWM Timings (CCP)
Note: Refer to Figure 50-3 for load conditions.