50.4.12 Zero-Cross Detect (ZCD) Specifications

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
ZC01VPINZCVoltage on Zero Cross Pin—0.9—V
ZC02*IZCD_MAXMaximum source or sink current-600—600μA
ZC03*TRESPHResponse Time, Rising Edge—500—ns
ZC03A*TRESPLResponse Time, Falling Edge—350—ns
ZC04*FINInput frequency—601000Hz

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.