50.4.14 Temperature Indicator Requirements

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
TS01*TACQMINMinimum ADC Acquisition Time Delay—25.0—µs
TS03*TSACCTemperature Indicator Accuracy—5.0—℃

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.