50.4.15 Timer0 and Timer1 External Clock Requirements
|
Standard Operating Conditions (unless otherwise stated) Operating Temperature: -40°C≤TA≤+125°C | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| 40* | TT0H | T0CKI High Pulse Width | 0.5*TCY+20 | — | — | ns | No Pre-scaler |
| 40A* | 10.0 | — | — | ns | With Pre-scaler | ||
| 41* | TT0L | T0CKI Low Pulse Width | 0.5*TCY+20 | — | — | ns | No Pre-scaler |
| 41A* | 10.0 | — | — | ns | With Pre-scaler | ||
| 42* | TT0P | T0CKI Period | Greater of: 20 or (TCY+40)/N | — | — | ns | N = Pre-scale value |
| 45* | TT1H | T1CKI High Time | 0.5*TCY+20 | — | — | ns | Synchronous, no Pre-scaler |
| 45A* | 15.0 | — | — | ns | Synchronous, with Pre-scaler | ||
| 45B* | 30.0 | — | — | ns | Asynchronous | ||
| 46* | TT1L | T1CKI Low Time | 0.5*TCY+20 | — | — | ns | Synchronous, no Pre-scaler |
| 46A* | 15.0 | — | — | ns | Synchronous, with Pre-scaler | ||
| 46B* | 30.0 | — | — | ns | Asynchronous | ||
| 47* | TT1P | T1CKI Input Period | Greater of: 30 or (TCY+40)/N | — | — | ns | Synchronous, N = Pre-scale value |
| 47A* | 60.0 | — | — | ns | Asynchronous | ||
| 49* | TCKEZTMR1 | Delay from External Clock Edge to Timer Increment | 2*TOSC | — | 7*TOSC | — | Timers in Sync mode |
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. | |||||||