50.4.21 Configurable Logic Block (CLB) Characteristics
|
Standard Operating Conditions (unless otherwise stated) | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
| CLB01* | TCONFIG | CLB Configuration loading time | — | 836 | — | Instruction Cycles (TCY) | MD = 'b01, Burst Mode | |
| CLB02* | IDD_SYNC_8 | Synchronous 50% BLE Design - 8 MHz Input Signal(3) | — | 222 | — | μA/MHz (CLB CLK) | VDD = 1.8V | |
| CLB02A* | — | 283 | — | μA/MHz (CLB CLK) | VDD = 3.0V | |||
| CLB02B* | — | 351 | — | μA/MHz (CLB CLK) | VDD = 5.5V | |||
| CLB03* | IDD_SYNC_0 | Synchronous 50% BLE Design - 0 MHz Input Signal(3) | — | 99 | — | μA/MHz (CLB CLK) | VDD = 1.8V | |
| CLB03A* | — | 114 | — | μA/MHz (CLB CLK) | VDD = 3.0V | |||
| CLB03B* | — | 125 | — | μA/MHz (CLB CLK) | VDD = 5.5V | |||
| CLB04* | IDD_ASYNC | Asynchronous 50% BLE Design(3) | — | 158 | — | μA/MHz | VDD = 1.8V | |
| CLB04A* | — | 217 | — | μA/MHz | VDD = 3.0V | |||
| CLB04B* | — | 248 | — | μA/MHz | VDD = 5.5V | |||
| CLB05* | TPROP | Single BLE Propagation Delay | — | 15 | — | ns | ||
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| ||||||||