50.4.2 Internal Oscillator Parameters(1)
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| OS50 | FHFOSC | Precision Calibrated HFINTOSC Frequency(2) | — |
4 8 12 16 32 48 64 | — | MHz | |
| OS51* | FHFOSCLP | Low-Power Optimized HFINTOSC Frequency(3) | — | 1 | — | MHz | FRQ = 'b0000; |
| OS51A* | — | 2 | — | MHz | FRQ = 'b0001; | ||
| OS52 | FMFOSC | Internal Calibrated MFINTOSC Frequency | — | 500 | — | kHz | |
| OS53 | FLFOSC | Internal LFINTOSC Frequency | — | 31 | — | kHz | |
| OS54* | THFOSCST | HFINTOSC Wake-up from Sleep Start-up Time | — | 19.0 | — | μs | VREGPM = 'b00, System Clock at 4 MHz |
| OS54A* | — | 30.0 | — | μs | VREGPM = 'b01, System Clock at 4 MHz | ||
| OS54B* | — | 115 | — | μs | VREGPM = 'b10, System Clock at 4 MHz | ||
| OS54C* | — | 120 | — | μs | VREGPM = 'b11, System Clock at 4 MHz | ||
| OS56* | TLFOSCST | LFINTOSC Wake-up from Sleep Start-up Time | — | 900 | — | μs | VREGPM = 'b1x, System Clock at 31 kHz (LFINTOSC) |
| OS57 | %CAL | OSCTUNE Step Size | — | 0.25 | — | % | |
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||