50.4.10 8-Bit DAC Specifications

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
DSB01VLSBStep Size—(VDACREF+-VDACREF-)/256—V
DSB02*VACCAbsolute Accuracy(1)-3.0—3.0LSb
DSB03*RUNITUnit Resistor Value—20.0—kΩ
DSB04*TSTSettling Time(2)—10.0—μs
DSB05*VDBODAC Buffer Offset—20.045.0mV
DSB06INLIntegral Nonlinearity-1.91.01.9LSb0x09 ≤ DACxDATL ≥ 0xF6
DSB07DNLDifferential Nonlinearity-1.00.41.0LSb0x09 ≤ DACxDATL ≥ 0xF6
DSB08EOFFOffset Error-2.51.42.5LSb0x09 ≤ DACxDATL ≥ 0xF6
DSB09EGNGain Error-1.7—1.7LSb0x09 ≤ DACxDATL ≥ 0xF6

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Absolute accuracy = Offset Error + Gain Error + DAC Buffer Error (EOFF + EGN + VDBO)
  2. Settling time measured while DACR[7:0] transitions from 0x00 to 0xFF