50.4.20 Configurable Logic Cell (CLC) Characteristics
|
Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
| CLC01* | TCLCIN | CLC input time(1) | — | 7.0 | IO5 | ns | ||
| CLC02* | TCLC | CLC module input to output propagation time | — | 24.0 | — | ns | VDD = 1.8V | |
| CLC02A* | — | 12.0 | — | ns | VDD > 3.6V | |||
| CLC03* | TCLCOUT | CLC output rise time(1) | — | IO6 | — | — | ||
| CLC03A* | CLC output fall time(1) | — | IO8 | — | — | |||
| CLC04* | FCLC_MAX | CLC maximum switching frequency | — | — | OS20 | — | ||
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| ||||||||