50.4.9 10-Bit Analog-to-Digital Converter (ADC) Conversion Timing Specifications

Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
AD20TADADC Clock Period0.5—8μsUsing FOSC as the ADC clock source
AD20A—2.0—μsUsing ADCRC as the ADC clock source
AD21*TCNVConversion Time—12*TAD+2TCY—TADUsing FOSC as the ADC clock source
AD21A*—14*TAD+2TCY—TADUsing ADCRC as the ADC clock source
AD22*THCDSample-and-Hold Capacitor Disconnect Time—2*TAD+1TCY—TADUsing FOSC as the ADC clock source
AD22A*—3*TAD+2TCY—TADUsing ADCRC as the ADC clock source

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Figure 50-9. ADC Conversion Timing (ADC Clock FOSC-Based)
Figure 50-10. ADC Conversion Timing (ADC Clock from ADCRC)
Note:
  1. If the ADC clock source is selected as ADCRC, a time of TCY is added before the ADC clock starts. This allows the SLEEP instruction to be executed.