3.11.1 Common Aggregation Configuration
Use this command to configure the Aggregation Hash mode. This mode applies to the whole network element.
Command Syntax:
aggregation mode { [ smac ] [ dmac ] [ ip ] [ port ] }Argument | Description | |
Parameter |
| Source MAC address can be used to calculate the destination port for the frame (enabled by default). |
| Destination MAC address can be used to calculate the destination port for the frame (disabled by default). | |
| IP address can be used to calculate the destination port for the frame (enabled by default). | |
| TCP/UDP port number can be used to calculate the destination port for the frame (enabled by default). | |
Default | SMAC, IP, and port are enabled, and DMAC is disabled | |
Mode | Global Configuration mode | |
Usage | Configure aggregation parameters. To reset to the default, use the ‘no’ version of the command. | |
Example | Example 1: Enable SMAC and DMAC only. | |