3.11.2 Aggregation Group Configuration
Use this command to create and configure aggregation group. Each port can be a member of one aggregation group only and ports must be full duplex and have the same speed.
Command Syntax:
aggregation group <v_uint> mode { [ active | on | passive ] }Argument | Description | |
Parameter |
| The aggregation group IDs. The valid range is 1–3. |
| Group operates in LACP active aggregation mode. | |
| Group operates in a static aggregation mode. | |
| Group operates in LACP passive aggregation mode. | |
Default | N.A. | |
Mode | Port List Interface mode | |
Usage | Configure aggregation group (add port to it). To remove the port from the aggregation group, use the ‘no’ version of the command. | |
Example | Example 1: Configure port 1 to be a member of aggregation group 1 operation in active LACP mode. | |