3.20.1 Clock Source Nomination and State
For each possible clock source configure parameters and state.
Command Syntax:
network-clock clk-source <clk_list> nominate { clk-in | { ptp <ptp_inst> } | { interface <port_type> <port> } }
network-clock clk-source <clk_src> priority <prio>
network-clock clk-source <clk_src> ssm-overwrite { prc | ssua | ssub | eec1 | dnu }
network-clock clk-source <clk_src> hold-timeout <v_3_to_18>
network-clock clk-source <clk_src> aneg-mode { master | slave | forced }Argument | Description | |
Parameter |
| Clock source number |
| Nominate an ethernet interface as a source <0-3> | |
| GigabitEthernet | |
| Port ID in 1/1-8 | |
| Clock source number | |
| Priority number ranges from 0–2 | |
| Value in 100 ms. For example, 9 gives a hold timeout of 900 ms. | |
Default | N.A. | |
Mode | Global Configuration mode | |
Usage | Set SyncE parameters. | |
Example | Example 1: | |