3.20.2 Clock Selection Mode and State
The Clock Selector is only in one instance - the one who selects between the nominated clock sources.
Command Syntax:
network-clock selector { { manual clk-source <v_uint> } | selected | nonrevertive | revertive | holdover | freerun }
network-clock wait-to-restore <wtr_value>
network-clock ssm-holdover { prc | ssua | ssub | eec1 | dnu | inv }
network-clock ssm-freerun { prc | ssua | ssub | eec1 | dnu | inv }
network-clock option { eec1 | eec2 }Argument | Description | |
Parameter |
| Clock source number |
| wait-to-restore value in min (0–12 min), 0 is disable. | |
Default | N.A. | |
Mode | Global Configuration mode | |
Usage | Set SyncE Clock selection mode and parameters. | |
Example | Example 1: | |