3.20.3 Station Clock Configuration and Clock hardware
The SyncE module may have a Station clock input and/or a Station clock output. If supported by the SyncE HW, the station clock Input/Output frequency can be configured; the possible frequencies are: 1544 MHz, 2048 MHz, or 10 MHz.
Command Syntax:
network-clock input-source { 1544khz | 2048khz | 10mhz }
network-clock output-source { 1544khz | 2048khz | 10mhz }