3.1.7 Monitor Unsaved Running-Config Configuration
Use this command to enable/disable monitoring modified unsaved running-config.
Command Syntax:
prod monitor-running-config-changesArgument | Description | |
Parameter | N.A | N.A |
Default | N.A | |
Mode | Global Configuration mode | |
Usage | Enable monitoring modified unsaved running-config. Use the ‘no’ version of the command to disable it. | |
Example | Example 1: Enable monitoring. | |