3.1.1 System Information Configuration
Use this command to specify SNMP MIB-II contact person, system name, and system location.
Command Syntax:
snmp-server contact <v_line255>
host <conf_name>
snmp-server location <v_line255>Argument | Description | |
| Parameter |
| String length is 0–255, and the valid ASCII characters range 32–126 |
| Administratively assigned name for this system. By convention this is fully-qualified domain name. String length is 0–255 and no spaces are permitted. | |
Default | N.A | |
Mode | Global Configuration mode | |
Usage | Use this command to specify the system contact, name, and location. To delete, use the ‘no’ version of the command. | |
Example | Example 1: Set system contact as “testcontact”, name as “microchip” and location as “server room”. | |