3.1.5 Time Configuration
Configure unit local time zone and daylight saving.
Use this command to configure time zone.
Command Syntax:
clock timezone <word_var> <hour_var> [ <minute_var> [ <subtype_var> ] ]Argument | Description | |
Parameter |
| Name of time zone up to 16 characters. Use ‘‘ for null input |
| Hours offset from UTC -23-23 | |
| Minutes offset from UTC 0-59 | |
| Sub type of time zone 0-9 | |
Default | (UTC) Coordinated Universal Time | |
Mode | Global Configuration mode | |
Usage | Specify the time zone and offsets from UTC. To return to the default, use the ‘no’ form of the command. | |
Example | Example 1: Configure Eastern time zone with −05:00 from UTC. | |
Use this command to configure daylight saving time.
Command Syntax:
clock summer-time <word16> date [ <start_month_var> <start_date_var> <start_year_var> <start_hour_var> <end_month_var> <end_date_var> <end_year_var> <end_hour_var> [ <offset_var> ] ]
clock summer-time <word16> recurring [ <start_week_var> <start_day_var> <start_month_var> <start_hour_var> <end_week_var> <end_day_var> <end_month_var> <end_hour_var> [ <offset_var> ] ]Argument | Description | |
Parameter |
| Name of time zone in summer up to 16 characters. Use ‘‘ for null input |
| Month to start (1–12) | |
| Date to start (1–31) | |
| Year to start (2000–2097) | |
| Time to start (hh:mm) | |
| Month to end (1–12) | |
| Date to end (1–31) | |
| Year to end (2000–2097) | |
| Time to end (hh:mm) | |
| Offset to add in minutes (1–1439) | |
| Week number to start (1–5) | |
| Weekday to start (1–7) | |
| Week number to end (1–5) | |
| Weekday to end (1–7) | |
Default | Daylight saving time mode disabled | |
Mode | Global Configuration mode | |
Usage | Configure summer (daylight savings) time in absolute non-recurring mode (date) and recurring mode (recurring). To go back to the default, use the ‘no’ form of the command. | |
Example | Example 1: Configure non-recurring Daylight Saving Time to start on March 10, 2019, at 2:00 AM and finish on November 3, 2019, at 2:00 AM. | |