2.5.8.1 Communication Block
(Ask a Question)COMM_BLK provides an UART-like communications channel between the HPMS and the system controller. System services are initiated through the COMM_BLK. System services, such as Enter Flash*Freeze mode are initiated through the COMM_BLK.