21.5.3 SSTPR - Serial STore to Pointer Register
The SSTPR instruction stores the data byte that is shifted into the physical layer shift register to the Pointer Register (PR). The address bit of the instruction specifies which byte of the Pointer Register is accessed.
| Operation | Opcode | Remarks |
|---|---|---|
| PR[a] ← data | 0110 100a | Bit ‘a’ addresses Pointer Register byte |