21.5.6 SLDCS - Serial LoaD data from Control and Status space using direct addressing
The SLDCS instruction loads data byte from the TPI Control and Status Space to the TPI physical layer shift register for serial read-out. The SLDCS instruction uses direct addressing, the direct address consisting of the 4 address bits of the instruction.
| Operation | Opcode | Remarks |
|---|---|---|
| data ← CSS[a] | 1000 aaaa | Bits marked ‘a’ form the direct, 4-bit address |